How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.188 | U: | 1.25 in |
| AB: | 6.38 | D: | 4.5 |
| V: | 2.75 in | M: | 3.47 |
| I: | 6.1 in | AE2: | 0.63 |
| G: | 3.26 | L: | 9.57 in |
| P: | 3.69 in | H: | 0.53 in |
| Center Distance (in): | 4.25 in | AG: | 8.5 |
| LL: | 4.25 in | AF: | 0.38 |
| AA: | 14 |
Technical Specifications
| Input Style: | Solid Shaft | Ratio Range: | 10:1 |
| Gear Type: | Worm | Bore Code: | 35 |
| Input Keyway: | 1/4 X 2.88 in | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Ratio: | 10:1 |
| Output Key: | 1/2 X 3.38 | Output Shaft Assembly Code: | 1 |
| Model Code: | 42Y | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Assembly: | Y-1 |
| Input HP @ 1750 RPM: | 12.9 | Housing Material: | Cast Iron |
| Center Distance (in): | 4.25 | Output RPM: | 175 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2.188 in | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| No. of Gear Reductions: | Single | Output Torque Rating (in-lb): | 4332 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

