How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | AA: | 14 |
| AE2: | 0.63 | U: | 1.25 in |
| H: | 0.53 in | LL: | 4.25 in |
| L: | 9.57 in | V: | 2.75 in |
| M: | 3.47 | D: | 4.5 |
| AG: | 8.5 | G: | 3.26 |
| I: | 6.1 in | AB: | 6.38 |
| AF: | 0.38 | T: | 2.188 |
| P: | 3.69 in |
Technical Specifications
| Product Type: | Right Angle | Input Style: | Solid Shaft |
| Model Code: | 42Y | Center Distance (in): | 4.25 |
| Input Diameter (in): | 1.25 in | Service Factor: | 1 |
| Input Keyway: | 1/4 X 2.88 in | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 7.59 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 87.5 | Ratio Range: | 20:1 |
| Bore Code: | 35 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Diameter (in): | 2.188 in |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.38 | Assembly: | Y-1 |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 20:1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 4840 in/lbs |

