How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | Center Distance (in): | 4.25 in |
| G: | 3.26 | U: | 1.25 in |
| I: | 6.1 in | AB: | 6.38 |
| V: | 2.75 in | LL: | 4.25 in |
| M: | 3.47 | AA: | 14 |
| D: | 4.5 | T: | 2.188 |
| L: | 9.57 in | AE2: | 0.63 |
| P: | 3.69 in | AG: | 8.5 |
| AF: | 0.38 |
Technical Specifications
| Center Distance (in): | 4.25 | Input Style: | Solid Shaft |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Input Diameter (in): | 1.25 in | Ratio Range: | 25:1 |
| Input Keyway: | 1/4 X 2.88 in | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Output Key: | 1/2 X 3.38 |
| Model Code: | 42Y | Ratio: | 25:1 |
| Output Shaft: | Hollow Bore | Assembly: | Y-1 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 6.24 | Output RPM: | 70 |
| Bore Code: | 35 | Input RPM: | 1,750 |
| Output Diameter (in): | 2.188 in | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 4872 in/lbs |

