How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | G: | 3.26 |
| I: | 6.1 in | D: | 4.5 |
| H: | 0.53 in | P: | 3.69 in |
| V: | 2.75 in | U: | 1.25 in |
| T: | 2.188 | AB: | 6.38 |
| AF: | 0.38 | Center Distance (in): | 4.25 in |
| LL: | 4.25 in | M: | 3.47 |
| AG: | 8.5 | AE2: | 0.63 |
| L: | 9.57 in |
Technical Specifications
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Output Diameter (in): | 2.188 in |
| Gear Type: | Worm | Ratio: | 25:1 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.25 in |
| Output Shaft: | Hollow Bore | Ratio Range: | 25:1 |
| Input Keyway: | 1/4 X 2.88 in | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Output Key: | 1/2 X 3.38 |
| Input HP @ 1750 RPM: | 6.24 | Assembly: | Y-1 |
| Bore Code: | 35 | Model Code: | 42Y |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output RPM: | 70 |
| Input Style: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 4872 in/lbs |

