How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 3.47 | AF: | 0.38 |
| P: | 3.69 in | T: | 2.188 |
| G: | 3.26 | L: | 9.57 in |
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
| H: | 0.53 in | V: | 2.75 in |
| AA: | 14 | AG: | 8.5 |
| AB: | 6.38 | U: | 1.25 in |
| D: | 4.5 | LL: | 4.25 in |
| I: | 6.1 in |
Technical Specifications
| Center Distance (in): | 4.25 | Series Code: | OE |
| Model Code: | 42Y | No. of Gear Reductions: | Single |
| Input Style: | Solid Shaft | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.188 in |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 2.88 in | Output Shaft Assembly Code: | 1 |
| Bore Code: | 35 | Input Diameter (in): | 1.25 in |
| Ratio: | 50:1 | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 3.39 | Assembly: | Y-1 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output RPM: | 35.0 | Output Key: | 1/2 X 3.38 |
| Ratio Range: | 50:1 | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 4704 in/lbs |

