How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | U: | 1.25 in |
| Center Distance (in): | 4.25 in | AF: | 0.38 |
| T: | 2.188 | LL: | 4.25 in |
| AE2: | 0.63 | I: | 6.1 in |
| AB: | 6.38 | V: | 2.75 in |
| D: | 4.5 | L: | 9.57 in |
| P: | 3.69 in | AG: | 8.5 |
| G: | 3.26 | M: | 3.47 |
| AA: | 14 |
Technical Specifications
| Ratio Range: | 50:1 | Shaft Seal Material: | Viton |
| Assembly: | Y-1 | Output RPM: | 35.0 |
| Service Factor: | 1 | Input Diameter (in): | 1.25 in |
| Output Diameter (in): | 2.188 in | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 42Y |
| Bore Code: | 35 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Input Style: | Solid Shaft |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 3.39 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Input Keyway: | 1/4 X 2.88 in |
| Series Code: | OE | Input RPM: | 1,750 |
| Ratio: | 50:1 | Center Distance (in): | 4.25 |
| Output Key: | 1/2 X 3.38 | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 4704 in/lbs |

