How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | D: | 4.5 |
| L: | 9.57 in | AB: | 6.38 |
| I: | 6.1 in | AA: | 14 |
| AG: | 8.5 | LL: | 4.25 in |
| P: | 3.69 in | H: | 0.53 in |
| M: | 3.47 | AF: | 0.38 |
| U: | 1.25 in | V: | 2.75 in |
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
| T: | 2.188 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.188 in |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 3.39 | Input Diameter (in): | 1.25 in |
| Service Factor: | 1 | Bore Code: | 35 |
| Assembly: | Y-1 | Series Code: | OE |
| Input Style: | Solid Shaft | Output Shaft Direction: | 1 |
| Ratio: | 50:1 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 35.0 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input Keyway: | 1/4 X 2.88 in |
| Ratio Range: | 50:1 | Model Code: | 42Y |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Center Distance (in): | 4.25 |
| Product Type: | Right Angle | Output Key: | 1/2 X 3.38 |
| Input RPM: | 1,750 | Output Torque Rating (in-lb): | 4704 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

