How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | U: | 1.25 in |
| AF: | 0.38 | V: | 2.75 in |
| M: | 3.47 | Center Distance (in): | 4.25 in |
| AG: | 8.5 | AB: | 6.38 |
| L: | 9.57 in | LL: | 4.25 in |
| AE2: | 0.63 | D: | 4.5 |
| T: | 2.188 | G: | 3.26 |
| AA: | 14 | H: | 0.53 in |
| P: | 3.69 in |
Technical Specifications
| Input HP @ 1750 RPM: | 2.7 | Reducer: | Worm - Right Angle |
| Assembly: | Y-1 | Output RPM: | 29.2 |
| Ratio Range: | 60:1 | Gear Type: | Worm |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output Key: | 1/2 X 3.38 | Bore Code: | 35 |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Input Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Solid Shaft |
| Center Distance (in): | 4.25 | Series Code: | OE |
| Model Code: | 42Y | Input Keyway: | 1/4 X 2.88 in |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 2.188 in |
| Ratio: | 60:1 | Output Torque Rating (in-lb): | 4322 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

