How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | G: | 3.26 |
| P: | 3.69 in | I: | 6.1 in |
| Center Distance (in): | 4.25 in | U: | 1.25 in |
| AG: | 8.5 | D: | 4.5 |
| V: | 2.75 in | AB: | 6.38 |
| M: | 3.47 | L: | 9.57 in |
| AE2: | 0.63 | T: | 2.188 |
| AA: | 14 | AF: | 0.38 |
| LL: | 4.25 in |
Technical Specifications
| Input Style: | Solid Shaft | Model Code: | 42Y |
| Output Shaft Direction: | 1 | Center Distance (in): | 4.25 |
| Input Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.188 in | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Ratio: | 7.5:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Input Keyway: | 1/4 X 2.88 in |
| Product Type: | Right Angle | Assembly: | Y-1 |
| Ratio Range: | 7.5:1 | Output RPM: | 233 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Bore Code: | 35 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 14.1 | Output Torque Rating (in-lb): | 3574 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

