How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | L: | 9.57 in |
| AB: | 6.38 | AF: | 0.38 |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| M: | 3.47 | I: | 6.1 in |
| LL: | 4.25 in | P: | 3.69 in |
| H: | 0.53 in | T: | 2.188 |
| AA: | 14 | AE2: | 0.63 |
| D: | 4.5 | V: | 2.75 in |
| G: | 3.26 |
Technical Specifications
| Shaft Seal Material: | Viton | Series Code: | OE |
| Output RPM: | 233 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Model Code: | 42Y | Center Distance (in): | 4.25 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 14.1 | Input RPM: | 1,750 |
| Input Keyway: | 1/4 X 2.88 in | Ratio: | 7.5:1 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2.188 in | Assembly: | Y-1 |
| Output Shaft Assembly Code: | 1 | Output Key: | 1/2 X 3.38 |
| Input Style: | Solid Shaft | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.25 in |
| Bore Code: | 35 | Ratio Range: | 7.5:1 |
| Product Type: | Right Angle | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 3574 in/lbs |

