How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | AE2: | 0.63 |
| AA: | 14 | U: | 1.25 in |
| T: | 2.188 | AB: | 6.38 |
| P: | 3.69 in | AF: | 0.38 |
| L: | 9.57 in | H: | 0.53 in |
| AG: | 8.5 | V: | 2.75 in |
| M: | 3.47 | D: | 4.5 |
| Center Distance (in): | 4.25 in | G: | 3.26 |
| LL: | 4.25 in |
Technical Specifications
| No. of Gear Reductions: | Single | Output RPM: | 233 |
| Model Code: | 42Y | Input Style: | Solid Shaft |
| Center Distance (in): | 4.25 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 2.188 in | Bore Code: | 35 |
| Input Keyway: | 1/4 X 2.88 in | Housing Material: | Cast Iron |
| Gear Type: | Worm | Output Key: | 1/2 X 3.38 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Input Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 14.1 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | Y-1 | Ratio Range: | 7.5:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Ratio: | 7.5:1 | Shaft Seal Material: | Viton |
| Series Code: | OE | Output Torque Rating (in-lb): | 3574 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

