How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| D: | 4.5 | M: | 3.47 |
| U: | 1.25 in | V: | 2.75 in |
| AA: | 14 | AG: | 8.5 |
| G: | 3.26 | H: | 0.53 in |
| P: | 3.69 in | T: | 2.188 |
| AE2: | 0.63 | LL: | 4.25 in |
| L: | 9.57 in | AB: | 6.38 |
| AF: | 0.38 |
Technical Specifications
| Center Distance (in): | 4.25 | Input Diameter (in): | 1.25 in |
| Input Style: | Solid Shaft | Input RPM: | 1,750 |
| Output Diameter (in): | 2.188 in | Bore Code: | 35 |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 7.5:1 |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Model Code: | 42Y | Output RPM: | 233 |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Ratio: | 7.5:1 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 2.88 in |
| Input HP @ 1750 RPM: | 14.1 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Assembly: | Y-1 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 3574 in/lbs |

