How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | G: | 3.26 |
| LL: | 4.25 in | AA: | 14 |
| L: | 9.57 in | V: | 2.75 in |
| D: | 4.5 | H: | 0.53 in |
| T: | 2.188 | Center Distance (in): | 4.25 in |
| U: | 1.25 in | AB: | 6.38 |
| AF: | 0.38 | I: | 6.1 in |
| M: | 3.47 | P: | 3.69 in |
| AG: | 8.5 |
Technical Specifications
| Output RPM: | 21.9 | Ratio: | 80:1 |
| Output Key: | 1/2 X 3.38 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 1/4 X 2.88 in |
| No. of Gear Reductions: | Single | Assembly: | Y-1 |
| Shaft Seal Material: | Viton | Ratio Range: | 80:1 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Solid Shaft |
| Model Code: | 42Y | Series Code: | OE |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2.188 in |
| Input Diameter (in): | 1.25 in | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 1.79 | Gear Type: | Worm |
| Input RPM: | 1,750 | Center Distance (in): | 4.25 |
| Bore Code: | 35 | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 3620 in/lbs |

