How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | I: | 6.1 in |
| D: | 4.5 | H: | 0.53 in |
| U: | 1.25 in | AE2: | 0.63 |
| P: | 3.69 in | L: | 9.57 in |
| AA: | 14 | T: | 1.438 |
| M: | 3.47 | Center Distance (in): | 4.25 in |
| V: | 2.75 in | LL: | 4.25 in |
| AG: | 8.5 | AB: | 6.38 |
| G: | 3.26 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Input Diameter (in): | 1.25 in |
| Ratio: | 10:1 | Output RPM: | 175 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 10:1 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Input Style: | Solid Shaft | Model Code: | 42Y |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Diameter (in): | 1.438 in |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Assembly: | Y-2 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Bore Code: | 23 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 12.9 |
| Input Keyway: | 1/4 X 2.88 in | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 4332 in/lbs |

