How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | H: | 0.53 in |
| AA: | 14 | U: | 1.25 in |
| L: | 9.57 in | M: | 3.47 |
| T: | 1.438 | P: | 3.69 in |
| D: | 4.5 | AG: | 8.5 |
| G: | 3.26 | V: | 2.75 in |
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
| AB: | 6.38 | AF: | 0.38 |
| LL: | 4.25 in |
Technical Specifications
| Model Code: | 42Y | Input Keyway: | 1/4 X 2.88 in |
| Output Shaft Direction: | 2 | Bore Code: | 23 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.438 in |
| Ratio: | 15:1 | Assembly: | Y-2 |
| Series Code: | OE | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 9.3 | Ratio Range: | 15:1 |
| Center Distance (in): | 4.25 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output RPM: | 117 |
| Input RPM: | 1,750 | Input Style: | Solid Shaft |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Input Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 4553 in/lbs |

