How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | AE2: | 0.63 |
| M: | 3.47 | LL: | 4.25 in |
| AA: | 14 | V: | 2.75 in |
| P: | 3.69 in | L: | 9.57 in |
| AG: | 8.5 | AB: | 6.38 |
| D: | 4.5 | H: | 0.53 in |
| I: | 6.1 in | AF: | 0.38 |
| U: | 1.25 in | Center Distance (in): | 4.25 in |
| T: | 1.438 |
Technical Specifications
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Input Keyway: | 1/4 X 2.88 in | Reducer: | Worm - Right Angle |
| Ratio: | 25:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 1.25 in |
| Service Factor: | 1 | Assembly: | Y-2 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Bore Code: | 23 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Center Distance (in): | 4.25 | Input HP @ 1750 RPM: | 6.24 |
| Input Style: | Solid Shaft | Input RPM: | 1,750 |
| Ratio Range: | 25:1 | Output Diameter (in): | 1.438 in |
| Model Code: | 42Y | No. of Gear Reductions: | Single |
| Output RPM: | 70 | Output Torque Rating (in-lb): | 4872 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

