How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | LL: | 4.25 in |
| AB: | 6.38 | AA: | 14 |
| M: | 3.47 | V: | 2.75 in |
| AG: | 8.5 | H: | 0.53 in |
| G: | 3.26 | L: | 9.57 in |
| Center Distance (in): | 4.25 in | T: | 1.438 |
| P: | 3.69 in | AF: | 0.38 |
| D: | 4.5 | U: | 1.25 in |
| I: | 6.1 in |
Technical Specifications
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Assembly: | Y-2 |
| Ratio Range: | 30:1 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Center Distance (in): | 4.25 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Bore Code: | 23 | Input Diameter (in): | 1.25 in |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output RPM: | 58.3 | Series Code: | OE |
| Input Style: | Solid Shaft | Input RPM: | 1,750 |
| Ratio: | 30:1 | Input Keyway: | 1/4 X 2.88 in |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.438 in |
| Input HP @ 1750 RPM: | 5.23 | Reducer: | Worm - Right Angle |
| Model Code: | 42Y | Output Torque Rating (in-lb): | 4720 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

