How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | AA: | 14 |
| L: | 9.57 in | I: | 6.1 in |
| H: | 0.53 in | T: | 1.438 |
| M: | 3.47 | V: | 2.75 in |
| AG: | 8.5 | LL: | 4.25 in |
| G: | 3.26 | AE2: | 0.63 |
| U: | 1.25 in | P: | 3.69 in |
| AF: | 0.38 | AB: | 6.38 |
| D: | 4.5 |
Technical Specifications
| Housing Material: | Cast Iron | Ratio: | 40:1 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Assembly: | Y-2 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Model Code: | 42Y | Output Key: | 3/8 X 3.00 |
| Output RPM: | 43.8 | Output Diameter (in): | 1.438 in |
| Input RPM: | 1,750 | Ratio Range: | 40:1 |
| Bore Code: | 23 | Input Style: | Solid Shaft |
| Gear Type: | Worm | Input Keyway: | 1/4 X 2.88 in |
| Center Distance (in): | 4.25 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 4.2 | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 4847 in/lbs |

