How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.57 in | Center Distance (in): | 4.25 in |
| V: | 2.75 in | P: | 3.69 in |
| AE2: | 0.63 | H: | 0.53 in |
| AB: | 6.38 | LL: | 4.25 in |
| D: | 4.5 | M: | 3.47 |
| T: | 1.438 | AF: | 0.38 |
| AA: | 14 | U: | 1.25 in |
| AG: | 8.5 | G: | 3.26 |
| I: | 6.1 in |
Technical Specifications
| Center Distance (in): | 4.25 | Output RPM: | 339 |
| Output Diameter (in): | 1.438 in | Input Diameter (in): | 1.25 in |
| Series Code: | OE | Input Style: | Solid Shaft |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Ratio: | 5:1 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 5:1 |
| Bore Code: | 23 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 42Y | Input HP @ 1750 RPM: | 15.5 |
| Shaft Seal Material: | Viton | Input Keyway: | 1/4 X 2.88 in |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Assembly: | Y-2 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Torque Rating (in-lb): | 2742 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

