How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | U: | 1.25 in |
| P: | 3.69 in | AF: | 0.38 |
| V: | 2.75 in | AG: | 8.5 |
| M: | 3.47 | L: | 9.57 in |
| AE2: | 0.63 | I: | 6.1 in |
| T: | 1.438 | AA: | 14 |
| G: | 3.26 | H: | 0.53 in |
| LL: | 4.25 in | D: | 4.5 |
| AB: | 6.38 |
Technical Specifications
| Product Type: | Right Angle | Assembly: | Y-2 |
| Output Key: | 3/8 X 3.00 | Model Code: | 42Y |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 1.25 in | Output Diameter (in): | 1.438 in |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output RPM: | 339 | Center Distance (in): | 4.25 |
| Ratio: | 5:1 | Series Code: | OE |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Bore Code: | 23 |
| Input Keyway: | 1/4 X 2.88 in | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 15.5 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Solid Shaft | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 5:1 | Output Torque Rating (in-lb): | 2742 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

