How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | L: | 9.57 in |
| AF: | 0.38 | G: | 3.26 |
| T: | 1.438 | AG: | 8.5 |
| V: | 2.75 in | AA: | 14 |
| D: | 4.5 | LL: | 4.25 in |
| Center Distance (in): | 4.25 in | AB: | 6.38 |
| I: | 6.1 in | M: | 3.47 |
| P: | 3.69 in | U: | 1.25 in |
| AE2: | 0.63 |
Technical Specifications
| Output RPM: | 35.0 | Series Code: | OE |
| Input Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Input Keyway: | 1/4 X 2.88 in | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.438 in |
| Product Type: | Right Angle | Model Code: | 42Y |
| Bore Code: | 23 | Center Distance (in): | 4.25 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 3.39 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Ratio: | 50:1 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Assembly: | Y-2 |
| Input Style: | Solid Shaft | Shaft Seal Material: | Viton |
| Ratio Range: | 50:1 | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 4704 in/lbs |

