How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | AF: | 0.38 |
| M: | 3.47 | LL: | 4.25 in |
| U: | 1.25 in | P: | 3.69 in |
| AG: | 8.5 | H: | 0.53 in |
| Center Distance (in): | 4.25 in | AB: | 6.38 |
| T: | 1.438 | AA: | 14 |
| G: | 3.26 | I: | 6.1 in |
| L: | 9.57 in | D: | 4.5 |
| AE2: | 0.63 |
Technical Specifications
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Ratio Range: | 7.5:1 | Housing Material: | Cast Iron |
| Input Keyway: | 1/4 X 2.88 in | Output Shaft: | Hollow Bore |
| Bore Code: | 23 | Input Diameter (in): | 1.25 in |
| Assembly: | Y-2 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Ratio: | 7.5:1 |
| Service Factor: | 1 | Input Style: | Solid Shaft |
| Center Distance (in): | 4.25 | Input HP @ 1750 RPM: | 14.1 |
| Output Diameter (in): | 1.438 in | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 42Y |
| Output RPM: | 233 | Series Code: | OE |
| No. of Gear Reductions: | Single | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 3574 in/lbs |

