How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | Center Distance (in): | 4.25 in |
| AE2: | 0.63 | I: | 6.1 in |
| AF: | 0.38 | U: | 1.25 in |
| G: | 3.26 | LL: | 4.25 in |
| M: | 3.47 | AG: | 8.5 |
| AB: | 6.38 | T: | 1.438 |
| L: | 9.57 in | P: | 3.69 in |
| D: | 4.5 | H: | 0.53 in |
| V: | 2.75 in |
Technical Specifications
| Series Code: | OE | Center Distance (in): | 4.25 |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Output RPM: | 21.9 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 23 | No. of Gear Reductions: | Single |
| Input Style: | Solid Shaft | Ratio Range: | 80:1 |
| Assembly: | Y-2 | Input RPM: | 1,750 |
| Model Code: | 42Y | Input Keyway: | 1/4 X 2.88 in |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.79 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Ratio: | 80:1 | Output Diameter (in): | 1.438 in |
| Output Shaft Direction: | 2 | Output Torque Rating (in-lb): | 3620 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

