How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | G: | 3.26 |
| Center Distance (in): | 4.25 in | V: | 2.75 in |
| M: | 3.47 | D: | 4.5 |
| AE2: | 0.63 | AF: | 0.38 |
| T: | 1.438 | AG: | 8.5 |
| AA: | 14 | L: | 9.57 in |
| AB: | 6.38 | I: | 6.1 in |
| H: | 0.53 in | U: | 1.25 in |
| P: | 3.69 in |
Technical Specifications
| Bore Code: | 23 | Reducer: | Worm - Right Angle |
| Model Code: | 42Y | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Ratio: | 80:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 4.25 | Input HP @ 1750 RPM: | 1.79 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Input Keyway: | 1/4 X 2.88 in | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Assembly: | Y-2 |
| Gear Type: | Worm | Ratio Range: | 80:1 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input Style: | Solid Shaft | Output Diameter (in): | 1.438 in |
| Input Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Output RPM: | 21.9 | Output Torque Rating (in-lb): | 3620 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

