How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | U: | 1.25 in |
| AF: | 0.38 | AE2: | 0.63 |
| M: | 3.47 | P: | 3.69 in |
| Center Distance (in): | 4.25 in | AG: | 8.5 |
| L: | 9.57 in | I: | 6.1 in |
| G: | 3.26 | LL: | 4.25 in |
| V: | 2.75 in | D: | 4.5 |
| AA: | 14 | T: | 1.5 |
| H: | 0.53 in |
Technical Specifications
| Input Style: | Solid Shaft | Series Code: | OE |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 1.2 |
| Bore Code: | 24 | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 42Y | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.500 in | Output Shaft Direction: | 2 |
| Ratio: | 100:1 | Output RPM: | 17.5 |
| No. of Gear Reductions: | Single | Assembly: | Y-2 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 4.25 |
| Ratio Range: | 100:1 to 250:1 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Input Keyway: | 1/4 X 2.88 in | Gear Type: | Worm |
| Service Factor: | 1 | Input Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 2852 in/lbs |

