How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.57 in | AE2: | 0.63 |
| Center Distance (in): | 4.25 in | M: | 3.47 |
| AG: | 8.5 | D: | 4.5 |
| H: | 0.53 in | G: | 3.26 |
| T: | 1.5 | AB: | 6.38 |
| AA: | 14 | AF: | 0.38 |
| P: | 3.69 in | U: | 1.25 in |
| LL: | 4.25 in | I: | 6.1 in |
| V: | 2.75 in |
Technical Specifications
| Input Diameter (in): | 1.25 in | Input Style: | Solid Shaft |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Assembly: | Y-2 | Model Code: | 42Y |
| Ratio Range: | 100:1 to 250:1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.500 in | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.2 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Ratio: | 100:1 | Output RPM: | 17.5 |
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Reducer: | Worm - Right Angle | Bore Code: | 24 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Input Keyway: | 1/4 X 2.88 in |
| Service Factor: | 1 | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 2852 in/lbs |

