How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | U: | 1.25 in |
| AF: | 0.38 | L: | 9.57 in |
| V: | 2.75 in | H: | 0.53 in |
| AA: | 14 | Center Distance (in): | 4.25 in |
| AB: | 6.38 | D: | 4.5 |
| AE2: | 0.63 | T: | 1.5 |
| AG: | 8.5 | P: | 3.69 in |
| M: | 3.47 | LL: | 4.25 in |
| I: | 6.1 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Assembly: | Y-2 | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 1.2 | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 1.25 in | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Bore Code: | 24 |
| Ratio Range: | 100:1 to 250:1 | Shaft Seal Material: | Viton |
| Model Code: | 42Y | Product Type: | Right Angle |
| Input Style: | Solid Shaft | Ratio: | 100:1 |
| Series Code: | OE | Output Diameter (in): | 1.500 in |
| Input Keyway: | 1/4 X 2.88 in | Center Distance (in): | 4.25 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 17.5 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 2852 in/lbs |

