How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | AF: | 0.38 |
| V: | 2.75 in | P: | 3.69 in |
| H: | 0.53 in | M: | 3.47 |
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
| I: | 6.1 in | G: | 3.26 |
| AB: | 6.38 | T: | 1.5 |
| L: | 9.57 in | LL: | 4.25 in |
| D: | 4.5 | AA: | 14 |
| AG: | 8.5 |
Technical Specifications
| Ratio Range: | 15:1 | Center Distance (in): | 4.25 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 117 | Ratio: | 15:1 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Bore Code: | 24 | Output Diameter (in): | 1.500 in |
| Assembly: | Y-2 | Model Code: | 42Y |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 9.3 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Shaft Seal Material: | Viton | Input Style: | Solid Shaft |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Input Keyway: | 1/4 X 2.88 in |
| Service Factor: | 1 | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 4553 in/lbs |

