How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | AB: | 6.38 |
| AF: | 0.38 | V: | 2.75 in |
| L: | 9.57 in | G: | 3.26 |
| D: | 4.5 | U: | 1.25 in |
| Center Distance (in): | 4.25 in | M: | 3.47 |
| T: | 1.5 | H: | 0.53 in |
| I: | 6.1 in | AG: | 8.5 |
| AE2: | 0.63 | AA: | 14 |
| P: | 3.69 in |
Technical Specifications
| Input Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Input Keyway: | 1/4 X 2.88 in | Input Style: | Solid Shaft |
| Center Distance (in): | 4.25 | Reducer: | Worm - Right Angle |
| Ratio Range: | 20:1 | Assembly: | Y-2 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 20:1 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 7.59 | Output RPM: | 87.5 |
| Bore Code: | 24 | Output Diameter (in): | 1.500 in |
| Output Key: | 3/8 X 3.00 | Model Code: | 42Y |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 4840 in/lbs |

