How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | LL: | 4.25 in |
| U: | 1.25 in | T: | 1.5 |
| AF: | 0.38 | H: | 0.53 in |
| V: | 2.75 in | AE2: | 0.63 |
| AG: | 8.5 | L: | 9.57 in |
| Center Distance (in): | 4.25 in | G: | 3.26 |
| AB: | 6.38 | M: | 3.47 |
| P: | 3.69 in | I: | 6.1 in |
| AA: | 14 |
Technical Specifications
| Center Distance (in): | 4.25 | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.500 in | Shaft Seal Material: | Viton |
| Assembly: | Y-2 | Series Code: | OE |
| Model Code: | 42Y | Input Diameter (in): | 1.25 in |
| Output RPM: | 87.5 | Ratio Range: | 20:1 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Solid Shaft | Output Shaft: | Hollow Bore |
| Ratio: | 20:1 | Input HP @ 1750 RPM: | 7.59 |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Bore Code: | 24 | Gear Type: | Worm |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input Keyway: | 1/4 X 2.88 in | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 4840 in/lbs |

