How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | U: | 1.25 in |
| G: | 3.26 | L: | 9.57 in |
| AB: | 6.38 | AF: | 0.38 |
| AG: | 8.5 | I: | 6.1 in |
| D: | 4.5 | M: | 3.47 |
| P: | 3.69 in | AE2: | 0.63 |
| V: | 2.75 in | LL: | 4.25 in |
| H: | 0.53 in | T: | 1.5 |
| Center Distance (in): | 4.25 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio Range: | 25:1 |
| Shaft Seal Material: | Viton | Ratio: | 25:1 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Center Distance (in): | 4.25 | Output Shaft Direction: | 2 |
| Output Key: | 3/8 X 3.00 | Input Keyway: | 1/4 X 2.88 in |
| Input RPM: | 1,750 | Input Diameter (in): | 1.25 in |
| Model Code: | 42Y | Bore Code: | 24 |
| Input HP @ 1750 RPM: | 6.24 | Output RPM: | 70 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Input Style: | Solid Shaft | Output Diameter (in): | 1.500 in |
| Assembly: | Y-2 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Output Torque Rating (in-lb): | 4872 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

