How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | I: | 6.1 in |
| P: | 3.69 in | AA: | 14 |
| T: | 1.5 | LL: | 4.25 in |
| L: | 9.57 in | G: | 3.26 |
| H: | 0.53 in | M: | 3.47 |
| AF: | 0.38 | Center Distance (in): | 4.25 in |
| AE2: | 0.63 | U: | 1.25 in |
| V: | 2.75 in | AG: | 8.5 |
| AB: | 6.38 |
Technical Specifications
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Gear Type: | Worm | Assembly: | Y-2 |
| Input Style: | Solid Shaft | Input RPM: | 1,750 |
| Bore Code: | 24 | Output Diameter (in): | 1.500 in |
| Series Code: | OE | Product Type: | Right Angle |
| Center Distance (in): | 4.25 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 5:1 | No. of Gear Reductions: | Single |
| Ratio: | 5:1 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Input Diameter (in): | 1.25 in |
| Input Keyway: | 1/4 X 2.88 in | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Output RPM: | 339 |
| Model Code: | 42Y | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 15.5 |
| Output Shaft Direction: | 2 | Output Torque Rating (in-lb): | 2742 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

