How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | AE2: | 0.63 |
| AB: | 6.38 | V: | 2.75 in |
| D: | 4.5 | AG: | 8.5 |
| Center Distance (in): | 4.25 in | H: | 0.53 in |
| U: | 1.25 in | L: | 9.57 in |
| T: | 1.5 | LL: | 4.25 in |
| AA: | 14 | AF: | 0.38 |
| G: | 3.26 | I: | 6.1 in |
| M: | 3.47 |
Technical Specifications
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Input Keyway: | 1/4 X 2.88 in |
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| Ratio Range: | 50:1 | Output Diameter (in): | 1.500 in |
| Assembly: | Y-2 | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 1.25 in | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 3.39 | No. of Gear Reductions: | Single |
| Output RPM: | 35.0 | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Series Code: | OE | Input Style: | Solid Shaft |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 42Y |
| Ratio: | 50:1 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 24 | Output Torque Rating (in-lb): | 4704 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

