How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | H: | 0.53 in |
| V: | 2.75 in | G: | 3.26 |
| D: | 4.5 | U: | 1.25 in |
| AA: | 14 | AF: | 0.38 |
| LL: | 4.25 in | I: | 6.1 in |
| AB: | 6.38 | T: | 1.5 |
| AG: | 8.5 | L: | 9.57 in |
| M: | 3.47 | AE2: | 0.63 |
| Center Distance (in): | 4.25 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Assembly: | Y-2 |
| Center Distance (in): | 4.25 | Output RPM: | 29.2 |
| Output Shaft: | Hollow Bore | Ratio: | 60:1 |
| Input Keyway: | 1/4 X 2.88 in | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Model Code: | 42Y | Output Diameter (in): | 1.500 in |
| Input Style: | Solid Shaft | Ratio Range: | 60:1 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 2.7 | No. of Gear Reductions: | Single |
| Bore Code: | 24 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Input Diameter (in): | 1.25 in | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 4322 in/lbs |

