How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | AE2: | 0.63 |
| H: | 0.53 in | U: | 1.25 in |
| AG: | 8.5 | P: | 3.69 in |
| L: | 9.57 in | AB: | 6.38 |
| AF: | 0.38 | D: | 4.5 |
| M: | 3.47 | AA: | 14 |
| T: | 1.5 | V: | 2.75 in |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| LL: | 4.25 in |
Technical Specifications
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Model Code: | 42Y | Output Shaft: | Hollow Bore |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 60:1 | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 60:1 |
| Center Distance (in): | 4.25 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 29.2 |
| Output Diameter (in): | 1.500 in | Input Diameter (in): | 1.25 in |
| Input Keyway: | 1/4 X 2.88 in | Gear Type: | Worm |
| Input Style: | Solid Shaft | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 2.7 | Assembly: | Y-2 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Bore Code: | 24 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 4322 in/lbs |

