How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.5 | M: | 3.47 |
| AE2: | 0.63 | AF: | 0.38 |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| G: | 3.26 | LL: | 4.25 in |
| AB: | 6.38 | P: | 3.69 in |
| V: | 2.75 in | L: | 9.57 in |
| AG: | 8.5 | U: | 1.25 in |
| AA: | 14 | D: | 4.5 |
| H: | 0.53 in |
Technical Specifications
| Output Diameter (in): | 1.500 in | No. of Gear Reductions: | Single |
| Model Code: | 42Y | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | Y-2 | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Gear Type: | Worm | Input Style: | Solid Shaft |
| Input Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Output RPM: | 233 | Output Shaft Direction: | 2 |
| Ratio: | 7.5:1 | Output Shaft: | Hollow Bore |
| Bore Code: | 24 | Input HP @ 1750 RPM: | 14.1 |
| Input Keyway: | 1/4 X 2.88 in | Ratio Range: | 7.5:1 |
| Product Type: | Right Angle | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 3574 in/lbs |

