How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.5 | I: | 6.1 in |
| U: | 1.25 in | L: | 9.57 in |
| AA: | 14 | LL: | 4.25 in |
| AG: | 8.5 | P: | 3.69 in |
| G: | 3.26 | AE2: | 0.63 |
| V: | 2.75 in | H: | 0.53 in |
| D: | 4.5 | AB: | 6.38 |
| Center Distance (in): | 4.25 in | AF: | 0.38 |
| M: | 3.47 |
Technical Specifications
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 24 |
| Model Code: | 42Y | Input Style: | Solid Shaft |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Series Code: | OE | Product Type: | Right Angle |
| Center Distance (in): | 4.25 | Input Diameter (in): | 1.25 in |
| Output Key: | 3/8 X 3.00 | Input Keyway: | 1/4 X 2.88 in |
| Output RPM: | 233 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 14.1 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.500 in | Ratio: | 7.5:1 |
| Output Shaft: | Hollow Bore | Assembly: | Y-2 |
| Service Factor: | 1 | Ratio Range: | 7.5:1 |
| Shaft Seal Material: | Viton | Output Torque Rating (in-lb): | 3574 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

