How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | AF: | 0.38 |
| T: | 1.5 | M: | 3.47 |
| V: | 2.75 in | LL: | 4.25 in |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| G: | 3.26 | AG: | 8.5 |
| D: | 4.5 | L: | 9.57 in |
| P: | 3.69 in | U: | 1.25 in |
| AE2: | 0.63 | AB: | 6.38 |
| H: | 0.53 in |
Technical Specifications
| Ratio Range: | 80:1 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Solid Shaft |
| Ratio: | 80:1 | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Bore Code: | 24 | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Input Keyway: | 1/4 X 2.88 in |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Center Distance (in): | 4.25 | Input HP @ 1750 RPM: | 1.79 |
| Model Code: | 42Y | Assembly: | Y-2 |
| Output RPM: | 21.9 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.500 in | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 3620 in/lbs |

