How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | I: | 6.1 in |
| P: | 3.69 in | AE2: | 0.63 |
| AF: | 0.38 | G: | 3.26 |
| H: | 0.53 in | T: | 1.5 |
| AG: | 8.5 | V: | 2.75 in |
| L: | 9.57 in | Center Distance (in): | 4.25 in |
| AA: | 14 | D: | 4.5 |
| LL: | 4.25 in | M: | 3.47 |
| U: | 1.25 in |
Technical Specifications
| Bore Code: | 24 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Input Style: | Solid Shaft | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.500 in | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Ratio Range: | 80:1 |
| Input Diameter (in): | 1.25 in | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 1.79 | Ratio: | 80:1 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Input Keyway: | 1/4 X 2.88 in | Model Code: | 42Y |
| Output Key: | 3/8 X 3.00 | Assembly: | Y-2 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Center Distance (in): | 4.25 | Output Shaft Assembly Code: | 2 |
| Output RPM: | 21.9 | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 3620 in/lbs |

