How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | LL: | 4.25 in |
| U: | 1.25 in | L: | 9.57 in |
| M: | 3.47 | AA: | 14 |
| H: | 0.53 in | AE2: | 0.63 |
| AF: | 0.38 | P: | 3.69 in |
| V: | 2.75 in | G: | 3.26 |
| D: | 4.5 | AG: | 8.5 |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| T: | 1.625 |
Technical Specifications
| Output RPM: | 175 | Input Keyway: | 1/4 X 2.88 in |
| Output Diameter (in): | 1.625 in | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Input Style: | Solid Shaft | Input HP @ 1750 RPM: | 12.9 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 10:1 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 42Y | Center Distance (in): | 4.25 |
| Ratio: | 10:1 | Input Diameter (in): | 1.25 in |
| Assembly: | Y-2 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Gear Type: | Worm | Bore Code: | 26 |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 4332 in/lbs |

