How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | AG: | 8.5 |
| T: | 1.625 | D: | 4.5 |
| P: | 3.69 in | L: | 9.57 in |
| AB: | 6.38 | H: | 0.53 in |
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
| U: | 1.25 in | AA: | 14 |
| V: | 2.75 in | M: | 3.47 |
| G: | 3.26 | AF: | 0.38 |
| I: | 6.1 in |
Technical Specifications
| Output RPM: | 175 | Model Code: | 42Y |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Input Diameter (in): | 1.25 in | Output Shaft: | Hollow Bore |
| Assembly: | Y-2 | Input Style: | Solid Shaft |
| Bore Code: | 26 | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Ratio Range: | 10:1 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Ratio: | 10:1 | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Diameter (in): | 1.625 in | Input HP @ 1750 RPM: | 12.9 |
| Input Keyway: | 1/4 X 2.88 in | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Center Distance (in): | 4.25 |
| Service Factor: | 1 | Output Torque Rating (in-lb): | 4332 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

