How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.625 | Center Distance (in): | 4.25 in |
| D: | 4.5 | G: | 3.26 |
| P: | 3.69 in | I: | 6.1 in |
| H: | 0.53 in | L: | 9.57 in |
| AE2: | 0.63 | AB: | 6.38 |
| LL: | 4.25 in | M: | 3.47 |
| V: | 2.75 in | U: | 1.25 in |
| AG: | 8.5 | AF: | 0.38 |
| AA: | 14 |
Technical Specifications
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 9.3 |
| Ratio: | 15:1 | Ratio Range: | 15:1 |
| Shaft Seal Material: | Viton | Output RPM: | 117 |
| Model Code: | 42Y | Input Keyway: | 1/4 X 2.88 in |
| No. of Gear Reductions: | Single | Assembly: | Y-2 |
| Housing Material: | Cast Iron | Center Distance (in): | 4.25 |
| Input Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input Style: | Solid Shaft | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.625 in |
| Bore Code: | 26 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 4553 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

