How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | L: | 9.57 in |
| AF: | 0.38 | AB: | 6.38 |
| G: | 3.26 | H: | 0.53 in |
| D: | 4.5 | AE2: | 0.63 |
| T: | 1.625 | U: | 1.25 in |
| V: | 2.75 in | I: | 6.1 in |
| Center Distance (in): | 4.25 in | AA: | 14 |
| P: | 3.69 in | AG: | 8.5 |
| M: | 3.47 |
Technical Specifications
| Bore Code: | 26 | Ratio: | 15:1 |
| Input Diameter (in): | 1.25 in | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 9.3 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Ratio Range: | 15:1 |
| Assembly: | Y-2 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 42Y |
| Center Distance (in): | 4.25 | Input Keyway: | 1/4 X 2.88 in |
| Output RPM: | 117 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.625 in |
| Input Style: | Solid Shaft | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Torque Rating (in-lb): | 4553 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

