How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | P: | 3.69 in |
| AE2: | 0.63 | D: | 4.5 |
| L: | 9.57 in | AF: | 0.38 |
| G: | 3.26 | V: | 2.75 in |
| T: | 1.625 | AG: | 8.5 |
| M: | 3.47 | AB: | 6.38 |
| Center Distance (in): | 4.25 in | LL: | 4.25 in |
| I: | 6.1 in | H: | 0.53 in |
| U: | 1.25 in |
Technical Specifications
| Input Style: | Solid Shaft | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.625 in | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Ratio Range: | 15:1 |
| Model Code: | 42Y | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 2.88 in |
| Ratio: | 15:1 | Bore Code: | 26 |
| Input HP @ 1750 RPM: | 9.3 | Assembly: | Y-2 |
| Output RPM: | 117 | Center Distance (in): | 4.25 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Input RPM: | 1,750 | Output Torque Rating (in-lb): | 4553 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

