How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | AB: | 6.38 |
| G: | 3.26 | AG: | 8.5 |
| LL: | 4.25 in | H: | 0.53 in |
| D: | 4.5 | AE2: | 0.63 |
| AF: | 0.38 | P: | 3.69 in |
| U: | 1.25 in | M: | 3.47 |
| Center Distance (in): | 4.25 in | T: | 1.625 |
| AA: | 14 | V: | 2.75 in |
| L: | 9.57 in |
Technical Specifications
| Input HP @ 1750 RPM: | 9.3 | Model Code: | 42Y |
| Assembly: | Y-2 | Input Keyway: | 1/4 X 2.88 in |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Bore Code: | 26 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.625 in | Output Key: | 3/8 X 3.00 |
| Output RPM: | 117 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Input Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Input Style: | Solid Shaft | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Ratio Range: | 15:1 | Service Factor: | 1 |
| Ratio: | 15:1 | Output Torque Rating (in-lb): | 4553 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

