How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | G: | 3.26 |
| M: | 3.47 | D: | 4.5 |
| L: | 9.57 in | AE2: | 0.63 |
| V: | 2.75 in | P: | 3.69 in |
| AF: | 0.38 | Center Distance (in): | 4.25 in |
| AG: | 8.5 | LL: | 4.25 in |
| I: | 6.1 in | H: | 0.53 in |
| T: | 1.625 | AB: | 6.38 |
| AA: | 14 |
Technical Specifications
| Service Factor: | 1 | Output RPM: | 58.3 |
| Input Diameter (in): | 1.25 in | Input Keyway: | 1/4 X 2.88 in |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 5.23 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Gear Type: | Worm | Center Distance (in): | 4.25 |
| Output Shaft Assembly Code: | 2 | Output Key: | 3/8 X 3.00 |
| Bore Code: | 26 | Reducer: | Worm - Right Angle |
| Ratio Range: | 30:1 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Ratio: | 30:1 |
| Input Style: | Solid Shaft | Model Code: | 42Y |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Assembly: | Y-2 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.625 in | Output Torque Rating (in-lb): | 4720 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

