How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.625 | L: | 9.57 in |
| D: | 4.5 | H: | 0.53 in |
| Center Distance (in): | 4.25 in | AG: | 8.5 |
| U: | 1.25 in | AE2: | 0.63 |
| I: | 6.1 in | AA: | 14 |
| V: | 2.75 in | LL: | 4.25 in |
| AB: | 6.38 | P: | 3.69 in |
| M: | 3.47 | G: | 3.26 |
| AF: | 0.38 |
Technical Specifications
| Output Diameter (in): | 1.625 in | Model Code: | 42Y |
| Output RPM: | 58.3 | Gear Type: | Worm |
| Input Diameter (in): | 1.25 in | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 2.88 in | Ratio Range: | 30:1 |
| Input Style: | Solid Shaft | Output Shaft Assembly Code: | 2 |
| Assembly: | Y-2 | Bore Code: | 26 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 5.23 | Ratio: | 30:1 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Center Distance (in): | 4.25 |
| Series: | OE Series - Worm Gear Reducers | Output Torque Rating (in-lb): | 4720 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

