How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | AB: | 6.38 |
| M: | 3.47 | AE2: | 0.63 |
| D: | 4.5 | AF: | 0.38 |
| T: | 1.625 | AG: | 8.5 |
| AA: | 14 | G: | 3.26 |
| V: | 2.75 in | H: | 0.53 in |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| LL: | 4.25 in | P: | 3.69 in |
| L: | 9.57 in |
Technical Specifications
| Output Shaft Direction: | 2 | Model Code: | 42Y |
| Service Factor: | 1 | Bore Code: | 26 |
| Ratio: | 30:1 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input Style: | Solid Shaft | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 5.23 | Ratio Range: | 30:1 |
| Output RPM: | 58.3 | Product Type: | Right Angle |
| Assembly: | Y-2 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Input Keyway: | 1/4 X 2.88 in |
| Center Distance (in): | 4.25 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 1.25 in |
| Output Diameter (in): | 1.625 in | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 4720 in/lbs |

