How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | U: | 1.25 in |
| L: | 9.57 in | P: | 3.69 in |
| D: | 4.5 | AB: | 6.38 |
| AF: | 0.38 | V: | 2.75 in |
| T: | 1.625 | H: | 0.53 in |
| LL: | 4.25 in | M: | 3.47 |
| AE2: | 0.63 | I: | 6.1 in |
| AG: | 8.5 | AA: | 14 |
| G: | 3.26 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Output RPM: | 43.8 |
| Assembly: | Y-2 | Output Shaft Assembly Code: | 2 |
| Ratio: | 40:1 | Output Key: | 3/8 X 3.00 |
| Input Keyway: | 1/4 X 2.88 in | Input HP @ 1750 RPM: | 4.2 |
| Shaft Seal Material: | Viton | Bore Code: | 26 |
| Product Type: | Right Angle | Input Style: | Solid Shaft |
| Ratio Range: | 40:1 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Model Code: | 42Y |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.625 in | Output Shaft: | Hollow Bore |
| Center Distance (in): | 4.25 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Output Torque Rating (in-lb): | 4847 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

