How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.625 | M: | 3.47 |
| AF: | 0.38 | D: | 4.5 |
| AE2: | 0.63 | V: | 2.75 in |
| AA: | 14 | L: | 9.57 in |
| AB: | 6.38 | U: | 1.25 in |
| I: | 6.1 in | LL: | 4.25 in |
| AG: | 8.5 | H: | 0.53 in |
| P: | 3.69 in | G: | 3.26 |
| Center Distance (in): | 4.25 in |
Technical Specifications
| Input Keyway: | 1/4 X 2.88 in | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Model Code: | 42Y |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.625 in |
| Center Distance (in): | 4.25 | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 40:1 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 1.25 in | Assembly: | Y-2 |
| Bore Code: | 26 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Ratio Range: | 40:1 |
| Input Style: | Solid Shaft | Input HP @ 1750 RPM: | 4.2 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output RPM: | 43.8 | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 4847 in/lbs |

